decodedHtml

Applications

Advantages

Design

3367_f6dac10b-c27c-4a15-9b96-34e544f44f0d.gif
Overview
Inner tube
NR, black, smooth.
Reinforcement
synthetic textile cords with embedded steel helix
Cover
NR, black, fabric impression.
Temperature range
-30 to +60
Additional information
Other lengths and other diameters like diam.120mm could be produced on request.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Drain and Sewer Cleaning brochure

Check out our Drain & Sewer cleaning Solutions in video
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3