contactusurl /es-es/fluidhandling/search Sin Resultados Animation is not fully supported in Internet Explorer versions item found items found item found items found de Búsqueda y ayuda Showing ¿Desea más información? Your Browser is outdated Distribuidor Distribuidor Official Dealer Premium Partner direcciones direcciones Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Industrial Hose Solutions for Every Application

Find your Hose
Product Filter
Market Segmentation

x
Application

x
Media

x
Tube Materials

x
Cover Material

x
Working Pressure (bar)

x
Diameter (mm)

x
Minimum Temperature (°C)

x
Temperature Max. (°C)

x
Norm

x
Productos

Abrasive materials transfer
Abrasive materials transfer
Durable, lightweight hose solutions for suction and discharge of abrasive materials, including sand, grain, ready-mixed concrete and mortar. Built for long service life, the range supports construction, food-approved and ATEX environments where safety, performance and operating economy matter.
Agriculture and Aquaculture
Agriculture and Aquaculture
Flexible hose solutions for demanding agriculture, forestry and aquaculture applications. Designed to support efficient fluid and material handling in tough outdoor environments, the range helps address critical performance, durability and sustainability needs across farms, equipment and fish farming operations.
air and water applications
Air and water industrial transfer
Flexible hose solutions for transferring water, compressed air, exhaust gases, fumes, hot air, breathing air and ventilation flows. Developed for heavy industry, automotive, food processing, domestic, medical and leisure applications where reliable handling and application-specific performance are essential.
Chemicals transfer
Chemical transfer
Durable hoses and hose assemblies for the safe transfer of aggressive and corrosive fluids, including chemicals, acids and fertilisers. Suitable for chemical processing, pharmaceutical, allied industry and agricultural spraying applications, with solutions designed to meet relevant international regulations.
DrainSewerCleaning
Drain & sewer cleaning
Kink-resistant hose solutions for high-pressure street cleaning, floor cleaning and sewer jetting in municipal and industrial applications. Proven hose designs help improve operator safety, cleaning efficiency and water consumption while supporting dependable performance in demanding service conditions.
Rubber hoses for the transfer of bulk abrasive products for the food industry.
Dry food transfer
Hose solutions for transferring bulk abrasive powders and dry food ingredients, including sugar, flour, milk powder and animal feed. Designed for road and rail tanker discharge, storage-bin delivery and compatible industrial materials such as fertilisers, granulates, PVC and dyestuffs.
Citerdial liquid foodstuff transfer
Food transfer
Hygienic hose and hose assembly solutions for secure transfer of liquids and powders in food and beverage production. The range supports applications involving milk, wine, beer, vegetable oils and sugar, alongside wash-down duties and specialist fish farm and aquaculture operations.
Washdown and cleaning in food processing industries, canneries, dairies, slaughterhouses,
Food cleaning hose
High-pressure washdown and cleaning hose solutions for food processing environments, including canneries, dairies and abbatoires. Designed for hygiene-critical cleaning tasks, the range can also support transfer of liquid foodstuffs where suitable performance and compliance are required.
For reels on road tankers for LPG delivery. Discharge of LPG
Gas transfer
Hose solutions for LPG delivery systems, including reels on road tankers and transfer of liquid or gaseous LPG and natural gas. Designed for operating conditions defined by EN 1762, the range supports safe, reliable gas handling in delivery and industrial applications.
Versatile hose to handle hydraulic fluids, grease, oil-lubricated air, and water under pressure.
Hydraulic oil and multipurpose transfer
Versatile hose solutions for hydraulic fluids, grease, oil-lubricated air and pressurised water. Suitable for automotive use, hydraulic return lines, seawater and aqueous solutions, the range supports low-pressure hydraulic and pneumatic systems up to 16 bar with compatible push-on fittings.
leisureboat_ok
Leisure boat application
Reliable hose and hose assembly solutions for leisure boat systems, including coolant, exhaust gas, fuel and sanitary applications. Designed to work hard in marine environments, the range supports dependable onboard performance while helping keep recreational vessels operating safely and efficiently.
OIL20D-S
Oil, petroleum and fuels transfer
Rugged hose and hose assembly solutions for safe, efficient transfer of hydrocarbons, fuels, biofuels, natural gas and LPG. With high aromatic-content resistance, the range supports demanding petroleum applications, including severe-service operations such as bunkering.
High pressure and low pressure hoses and hose assemblies or the safe transfer of saturated steam or superheated steam in industrial heating and cleaning systems.
Steam transfer
High- and low-pressure hose solutions for the safe transfer of saturated and superheated steam. Built with strong temperature resistance, the range supports industrial heating and cleaning systems where reliable performance, operator safety and application-specific durability are essential.
exhaust gas application - rubber hose
Exhaust gas transfer
Hose and hose assembly solutions for safety-critical automotive and commercial vehicle systems. Designed for reliable transfer of air, gases, oils and liquids, the range supports braking, cooling, exhaust and fuel applications where dependable performance is essential.
Pluton03
Welding gas transfer
Flexible, lightweight hose and hose assembly solutions for gas welding applications. Fully compliant with ISO 3821, the range supports safe transfer of argon, LPG, acetylene and oxygen in professional welding environments where reliability and handling performance are critical.
Newsletters

News & Events

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3