Applications

Advantages

Design

3367_fc9ac8d1-def3-4fc5-8491-2a7f4291a25f.gif
Overview
Inner tube
foodstuffs quality PVC, transparent, smooth.
Reinforcement
high tensile steel
Cover
PVC, transparent, light corrugated.
Temperature range
-5 to +50
Additional information
All technical data is valid at +20°C.
Bursting pressure = 2.5 x working pressure at 20°C.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Cleaning guideline

(PDF)

Handling guideline

Storage Guideline

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3