Applications

Advantages

Design

3367_bcaf1ce2-0bb6-4c9f-9184-0e8f1d2695cd.gif
Overview
Reinforcement
copper-coated steel helix
Temperature range
-30 to +100
Standard/Approval
Standard: connexion by clamp.
Additional information
Technical data for working conditions at 20°C temperature.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Industrial Ducting Hoses Brochure

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3