Applications

Advantages

Design

3367_a25aa07b-5776-49db-b62b-4450aea18701.gif
Overview
Inner tube
NR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
NR, black, fabric impression, corrugated.
Temperature range
-30 to +60
Additional information
Other lengths and diameters up to 350mm available on request.
Packaged in straight lengths or coils, according to hose diameter.
No wrapping.

OD = Hose body.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number