Applications

Advantages

Design

3367_5264dea5-5a31-4649-a6b9-e4e698aa970c.gif
Overview
Inner tube
abrasion resistant SBR/NBR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
SBR/NBR, black, ID 254-355: corrugated, ID 405-508: smooth cover.
Temperature range
-30 to +70
Standard/Approval
Can be made with cuffed ends and in other lengths, please contact us.
Additional information
Types:
* = Hose without end fitting.
BE = BLOC-END®. PN10. Can be mounted with BLOC-END® couplings (ID 254-355), not included with the hose.
CS = Swivel flange CS (Carbon Steel). PN10. Supplied with vulcanized swivel flange along with the hose.
SS = Swivel flange SS (Stainless Steel AISI 304). PN10. Supplied with vulcanized swivel flange along with the hose.
Other flange drilling upon request.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number