Applications
High pressure agricultural spraying (fungicide, weed killers, insecticides, etc.). Also suitable for paint spraying and disinfection of buildings or high pressure water discharge.
- A high performance hose for extra heavy duty service. - Excellent coupling retention. - A wide range of diameters. - Non-marking cover. - Good ageing and weather resistance.
Design
Technical drawing
Overview
Inner tube
SBR, black, smooth.
Reinforcement
synthetic textile
Cover
SBR, black, fabric impression.
Temperature range
-30 to +80
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)