Applications

Advantages

Design

3367_40d1ace7-e607-4cf3-bf6b-e141a9155bb5.gif
Overview
Inner tube
wear resistant NR, red, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
SBR/NR, black, corrugated.
Temperature range
-30 to +80
Standard/Approval
Cuffed or enlarged ends:
- length 5.3m: OD on cuffed end = 299mm,
- other lengths: OD on cuffed and enlarged end = 292mm.
Additional information
Hoses are delivered in straight length, on pallet.
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number