decodedHtml

Applications

Advantages

Design

3367_6a176a85-38bc-4dd8-b385-fbba2fc7acbd.gif
Overview
Inner tube
abrasion resistant NR, black, smooth.
Reinforcement
synthetic textile
Cover
abrasion and weather resistant NR, black, fabric impression.
Temperature range
-30 to +80
Standard/Approval
Crimped couplings with dimensions according to VICTAULIC or concrete pump manufacturers (PUTZMEISTER, SCHWING, etc.).
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Building and Public Works

Handling guideline

Storage Guideline

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3