Applications

Advantages

Design

3367_ad102949-c4f9-4403-a03e-0dbe2fd92553.gif
Overview
Inner tube
wear resistant SBR/NR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
wear and weather resistant SBR/NR, black, corrugated.
Temperature range
-40 to +90
Additional information
OD measured on top of corrugation.
Can be used in ATEX zones.
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

ATEX Certificate

Cement Industry Brochure

Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide. 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3