Trelleborg to Debut Revolutionary Polymer-Coated Cordura Composite at Techtextil
![](/engineered-coated-fabrics/-/media/engineered-fabrics/ecf_protective-clothing_police_protective_safety.jpg?rev=47b620b7a66b432992fd151cd3aeac7b&w=800&hash=08D85E54B8220462F01FD4A1C201EE8D)
RUTHERFORDTON, NC – February 1, 2019: Trelleborg’s engineered coated fabrics business unit will be debuting Tactwear™, its new polymer-coated Cordura® composite, at its booth at Techtextil North America 2019 in Raleigh, North Carolina. Tactwear™ provides outstanding lightweight resilience for tactical gear applications.
Tactwear™ composite materials are engineered to extend wear, durability and functionality in the most demanding applications, including tactical gear, waterproof bags and backpacks, and premium performance apparel. Berry Compliant, the material has been developed and is manufactured at the Trelleborg Coated Systems facility in Rutherfordton, North Carolina in the US.
Steve Brockman, General Manager at Trelleborg Coated Systems in the US, says: “Trelleborg has been an innovation leader in the tactical performance materials market for years. Our new Tactwear™ will not only elevate performance for the end user who will wear or use our product every day, it will also bring benefits to our direct customers who convert our materials into finished products.”
Tactwear™ is a lightweight, flexible polymer-coated Condura® composite material suitable for laser cutting. It can be Radio Frequency and Hot Air welded to increase production efficiency, while also providing exceptional quality. Water resistant, it boasts enhanced abrasion resistance, as well as high tear and tensile strength. It is available in multiple color combinations.
This year’s Techtextil North America is the Western Hemisphere's premier event for the ever-growing technical textiles and nonwovens industry. It will be held February 26-29, 2019, at the Raleigh Convention Center, Halls A & B, in Raleigh, North Carolina. Trelleborg will be exhibiting at booth #1501.
For further information on Trelleborg’s engineered coated fabrics business unit, please visit TrelleborgECF.com, or connect on LinkedIn.