Berry Amendment Compliant Coated Materials for People Protection
Our coated material solutions are engineered to keep defense and police personnel protected against any threat in all climates and conditions. View our TACTWEAR® product line-up below.
Explore TACTWEAR® Tactical Material Solutions
|
TACTWEAR® Products |
Rubber Solutions | Polyurethane Solutions | |||||
|---|---|---|---|---|---|---|---|
| Solutions | HANK |
HANK HALO |
Blue Force Gear’s ULTRAcomp® |
AMF Advanced Multifaceted Fabric |
Legacy |
Brigade | |
| Description | Single-ply, High Abrasion Neoprene® Kevlar® Coated Tactical Nylon with options of 1050D, 840D, or 210D | Single-ply, REACH compliant, High Abrasion Neoprene® Kevlar® Coated Tactical Nylon with options of 1050D, 840D, or 210D | Two-ply high- performance composite of outer layer consisting of 330D or 500D Cordura® and proprietary rubberized inner layer |
Two-ply composite of one-layer polymer- coated Cordura® 500D nylon and one layer of 1000D tactical nylon |
Two-ply composite consisting of two layers of polymer- coated Cordura® 500D nylon | Two-ply composite of one-layer Cordura® 500D nylon and one layer of polymer-coated 840D tactical nylon | |
| Flame Resistant & Self- Extinguishing |
Yes | Yes | Yes | - | - | Yes | |
| Physical Properties | Industry pioneering material utilizing Neoprene® Kevlar® Proprietary chemistry for a broad range applications | Halogen-free FR chemistry for improved sustainability Up to 30% higher abrasion resistance over original TACTWEAR™ HANK |
Top of the line tear and abrasion resistance, hydrophobic, printable Excellent interply adhesion |
Passes MSV specification and outperforms industry standard; Excellent interply adhesion Higher tongue tear, grab tensile, and trap tear than industry standard |
All Cordura® construction Excellent interply adhesion Higher tongue tear, grab tensile, and trap tear than industry standard |
Premium option in our PU line Excellent interply adhesion Highest tongue tear of PU product family |
|
| Abrasion Resistant | Yes | Yes | Yes | Yes | Yes |
Yes |
|
| RF (radio frequency) weldable | - | - | - | - | Available | Available | |
| Coating / Finish | Polychloroprene | Polychloroprene | Proprietary | Face finish: DWR |
Face finish: DWR |
Face finish: DWR; Back coating: Polyurethane | |
| Water Resistant | Yes | Yes | Yes | Yes | Yes | Yes | |
| nIR Compliant | Reduced IR signature | Reduced IR signature | Reduced IR signature | Yes | - | Yes | |
| Berry Compliant | Yes | Yes | Yes | Yes | Yes | Yes | |
| REACH Compliant |
- | Yes | - | Yes | Yes | Yes | |
| PFAS Free | Yes | Yes | Yes | Yes | Coming in 2024 | Coming in 2024 | |
| Weight Options | Weight Options | 10 oz., 18 oz., 35 oz. | 23 oz. (MultiCam®) and 27 oz |
20 oz | 19 oz | 19 oz | |
|
Standard MOQ is 600 yards, but smaller quantities are available through our distributors. Results may vary depending on product and color selection. |
|||||||