Trelleborg LCR system
MtH® Liner
for the Main-to-House Technology
The "multidimensional" Trelleborg MtH® Liner
Made of polyester needle fleece with an extremely flexible PP-coating.
The MtH® Liner is multidimensional, it features two flaps at the end so that multiple main pipe diameter can be rehabilitated, e.g. DN 100 / 300 (4" - 12") and DN 350 / 600 (13" - 24").
Lateral connection angle: 45° or 90° (application range: 30° to 90°)
Lateral Connection diameter: DN 100 - DN 200 (4"-8")
Lateral lengths: from 1 m up to 30 m (3.25 - 98.5 ft)