Revolutionary Materials
For universal use
Extremely versatile – Suitable for wide range of applications – Good dynamic properties
Designed for high pressure applications
Enhanced extrusion resistance – Good dynamic properties
Suitable for use with infant formula
Low levels of carbon black – Meets strictest regulations - For static and semi-dynamic applications
Special Features of FoodPro® EPDMs
Proven Performance
Aiming to ensure the broadest possible use of FoodPro® EPDM materials in the food and beverage industry, rigorous testing was undertaken, including tests to verify material compatibility with process and cleaning media according to DIN ISO 1817.
FoodPro® EPDMs demonstrate good or very good performance with all cleaning agents tested, retaining hardness and tensile strength, while exhibiting little volume change.
![Diagramm_800x450](/seals/-/media/tss-media-repository/tss_website/products/latest-innovations/foodpro-epdms/diagramm_800x450.jpg?h=450&iar=0&w=800&rev=1ee7edef7a3d4412947732e7eacc51b4&hash=BF4887FA6CE3C991F2CEE2D6C5917147)