Trelleborg designs and manufactures seals for PE, PP and PVC corrugated pipes.
We provide custom designed seals for the individual corrugated pipe producers for sewer, drainage and storm water applications.
We already have an extensive product portfolio and our dedicated engineers are ready to offer customer support and over 65 years design experience to pipe producers, installers and specifiers to ensure that the pipelines are constructed to the highest standard.
The joints are designed in cooperation with the pipe manufacturer to assure the joint meets and exceeds the requirements of all current international standards.
All joints accept angular deflection and shear load resistance without leakage, when tested under a minimum internal or external pressure of 50kPa.
With our finite element analysis and wealth of experience in markets across the world, Trelleborg can offer unique seal designs, tailored for individual customer requirements.