Trelleborg Silicate Resin
Cured Trelleborg Silicate Resinsare highly chemical resistant, heat resistant, and in case of fire self-extinguishing. Thus they can be used in critical areas such as airports and tunnels. The resin formulas do not contain any volatile organic compounds (VOC) and are completely styrene-free. They can be used in a wide range of ambient temperatures from Iceland to Abu Dhabi. The excellent bonding to all pipe materials with a tight and positive fit to HDPE pipes as well as a service life of 50+ years make Trelleborg Silicate Resin systems belonging to the most popular and well-established consumables among installers and customers worldwide.
Certificates
Do you know the Trelleborg SiteGuide App ?
Calculate how much liner/mat and resin you need to rehabilitate a pipe or manhole. Request an offer to order the components directly through customer service. Download fillable templates of building site protocols to ensure quality and make this app an indispensable tool on your building site.