Seal design & function
Trelleborg 910 is a rubber seal for flexible connection of pipes to manholes and laterals to pipelines, and PVC pipes to corrugated pipes or manholes. It can be used with both prefabricated and core drilled holes.
The triple lip design allows ease of jointing and provides excellent resistance to transverse shear load, whilst allowing a high level of angular deflection in the joint.
The wide range of sizes available ensure the watertight connection of almost any pipe diameter and material.
Sizing Chart
Insertion depth 50 mm
A (mm) |
B (mm) |
Joint Gap (mm) |
16.0 |
38.0 | 10.5±1.3 |
20.0* | 50.0 | 13.0±1.8 |
23.0 | 51.0 | 15.0±1.9 |
26.6 | 49.2 | 17.3±2.0 |
32.0 | 49.5 | 20.8±2.4 |
* For EN 1401 PVC Pipe DN 110 mm the profile thickness is 21.5 mm and the joint gap is 14.0±1.8 mm. |