Sizing Chart
NOMINAL HOLE SIZE | MODEL NUMBER |
PIPE O.D. RANGE | MINIMUM MANHOLE SIZE REQUIRED |
---|---|---|---|
18" | S206-18L | 15.000-15.625 | 48/4 |
20" | S206-20 S206-20L |
15.625-17.000 17.000-17.625 |
48/4 48/4 |
22" | S206-22 S206-22L |
17.625-19.000 19.000-19.625 |
48/4 48/4 |
24" | S206-24A S206-24 S206-24L |
18.000-19.500 19.625-21.000 21.000-21.625 |
48/5 48/5 48/5 |
26" | S206-26 S206-26L |
21.625-23.000 23.000-23.625 |
48/5 48/5 |
28" | S206-28 S206-28L |
23.625-25.000 25.000-25.625 |
48/5 48/5 |
30" | S206-30 S206-30L |
25.625-27.000 27.000-27.625 |
48/6 48/6 |
32" | S206-32 S206-32L |
27.625-29.000 29.000-29.625 |
60/6 60/6 |
34" | S206-34 S206-34L |
29.625-31.000 31.000-31.625 |
60/6 60/6 |
36" |
S206-36 S206-36L |
31.625-33.000 33.000-33.625 |
60/7 60/7 |
NOMINAL HOLE SIZE | MODEL NUMBER |
PIPE O.D. RANGE | MINIMUM MANHOLE SIZE REQUIRED |
---|---|---|---|
38" | S206-38 S206-38L |
33.625-35.000 35.000-35.625 |
60/7 60/7 |
40" | S206-40 S206-40L |
35.625-37.000 37.000-37.625 |
60/8 60/8 |
42" | S206-42 S206-42L |
37.625-39.000 39.000-39.625 |
60/8 60/8 |
44" | S206-44 S206-44L |
39.625-41.000 41.000-41.625 |
72/8 72/8 |
46" | S206-46 S206-46L |
41.625-43.000 43.000-43.625 |
84/8 84/8 |
48" | S206-48 S206-48L |
43.625-45.000 45.000-45.625 |
84/8 84/8 |
50" | S206-50 S206-50L |
45.000-45.625 45.625-47.000 |
84/9 84/9 |
52" | S206-52 S206-52L |
47.000-47.625 47.625-49.000 |
84/9 84/9 |
54" | S206-54 S206-54L |
49.000-49.625 49.625-51.000 |
96/8.5 96/8.5 |
Larger sizes quoted upon request |
Recommendations & Advice
Downloads