
Trelleborg 911 Multi Connector is a combination of an elastomeric sealing element and a plastic support ring which gives various connection possibilities on the construction site.
The hole can be either prefabricated or drilled with a core bit.
The external ribs (1) are forced against the inside of the hole when the seal is inserted into it.
The plastic support ring (2) should be tapped into place with a rubber or plastic mallet.
The pipe that is to be connected to the manhole is inserted through the coupling (3), which has three or four collars, for different sizes of pipe.
If a larger pipe is to be inserted then the surplus, smaller section of the coupling is cut away using the appropriate recess (5).
The coupling is sealed to the pipe by means of a stainless-steel clamping band (4). The clamping band that is supplied with the coupling will fit all the pipe sizes that the connector is designed for.
Trelleborg 911 Multi Connector meets the requirements of all current relevant European standards.
Sizing Chart
| Technical Data | Trelleborg 911-1B | Trelleborg 911-1 |
Trelleborg 911-2 |
Trelleborg 911-2B |
Trelleborg 911-3 |
Trelleborg 911-3B | Trelleborg 911-4 |
| Pipe diameter range | 24-50 mm |
60-100 mm |
105-175 mm |
105-226 mm |
159-285 mm |
250-368 mm |
286-400 mm |
| Article no | 1500421 | 1602823 | 1562020 | 1782324 | 1632223 | 1993923 | 1774721 |
| Connect pipe diam. (1) Max. angular deflection |
25 mm 40° |
60-70 mm 45° |
105-125 mm 45° |
105-125 mm 45° |
195-226 mm 35° |
250-279 mm 40° |
286-330 mm 30° |
| Connect pipe diam. (2) Max. angular deflection |
32 mm 35° |
71-84 mm 30° |
144-159 mm 30° |
144-159 mm 30° |
235-275 mm 30° |
280-309 mm 30° |
331-375 mm 15° |
| Connect pipe diam. (3) Max. angular deflection |
40 mm 33° |
85-100 mm 15° |
160-175 mm 15° |
160-175 mm 20° |
276-285 mm 15° |
310-339 mm 20° |
376-400 mm 10° |
| Connect pipe diam. (4) Max. angular deflection |
50 mm 30° |
- - |
- - |
195-226 mm 10° |
- - |
340-368 mm 10° |
- - |
| Drill Ø, mm |
138 -1+0 |
138 -1+0 |
250-2+0 |
305-2+0 |
341-2+0 | 426-2+0 |
475-2+0 |

Dimensions & Designation
On each seal, profile, diameter and appropriate pipe dimensions together with date of manufacture is given. The corresponding information is also included on the packaging.
Subject to change for technical reasons.








