contactusurl No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml
Flat bags 8 bar product

Key features & benefits

Technical Data
Flat bags 8 bar diagram lifting height

Lifting height [mm]/ [Inch]

Coupling System

Coupling System Type 25 Safety

Type 25 Safety

Accessories (Suitable for flat bags only)

Tripple deadman controller 3 exp 8 bar

Triple deadman controller

Set of triple flat bag connectors orange

Set of triple flat bag connectors, orange

Set of dual flat bag connectors yellow

Set of dual flat bag connectors, yellow

Inflation Hoses

Red inflation hose

Inflation hoses - Red

Yellow inflation hose

Inflation hoses - Yellow

Blue inflation hose

Inflation hoses - Blue

Grey inflation hose

Inflation hoses - Grey

Controllers

Single Fitting Controller 8 bar

Single fitting controller

Double Fitting Controller

Double fitting controller

Hand held Double Deadman controller

Hand-held double deadman controller

Compact 8‑bar pneumatic controller with gauge for high‑pressure lifting bags

8 bar HND single controller 

Compact 8‑bar pneumatic controller with dual gauges for high‑pressure lifting bags

8  bar HND double controller

Compact 8‑bar pneumatic controller with three gauges for high‑pressure lifting bags

8  bar HND triple controller 

Accessories

Rubber hose with shut_off valve

Rubber hose with shut-off valve

Hose with shut off safety valve

Rubber hose with shut-off + safety valve 

Foot Pump 8 bar

Foot pump

Shut off safety valve 8 bar

Shut-off +safety valve 

Inflation distributor with rubber hoses

Inflation distributor 

Rescue_Lifting_bags_High_pressure_Pressure reducer_RAR_720x405

Pressure reducer

Single stage regulator cga

Single stage regulator Cga

Other Accessories

High-pressure compressed air cylinder with valve regulator for rescue and industrial use

Compressed air cylinder

Carry-on valise for compressed air cylinder 0.1 Kg

Carry-on valise for compressed air cylinder

Universal Connector kit .02 kg

Universal connector kit

Truck tyre valve connection 0.1 kg

Truck tyre valve connection

Truck tyre valve 0.05 kg

Truck tyre valve

Compressed air mains 0.05 kg

Compressed air mains

Truck tyre inflator adapter 0.05 kg

Truck tyre inflator adapter

Dual connector for compressed air cylinders 1.0kg

Dual connector for compressed air cylinders

Triple connector for compressed air cylinders 1.2 kg

Triple connector for compressed air cylinders

Truck compressed air connection 0.4kg

Truck compressed air connection

Safety carrier rack-two Cylinder 6L 3.0kg

Safety carrier rack-two cylinder 6l (366 Cu.In.) modul-trolley system

Adapter for construction site compressor 0.2 Kg

Adapter for construction site compressor

Safety carrier rack-two Cylinder 6L 3.0kg

Safety carrier rack-two cylinder 6l (366 Cu.In.) modul-trolley system

Safety carrier rack-four Cylinder 6L 5.0kg

Safety carrier rack-Four cylinder 6l (366 Cu.In.) modul-trolley system

Loading Plates

Loading plates

Download

Rescue & Recovery

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3