Flexible packers are equipped with a bypass and wheel system that allows positioning along the pipeline. They can easily bend and fit through the manholes.
Flexible Packers
|
PART NUMBER |
NOMINAL SIZE | SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
PRODUCT WEIGHT [kg] / [lbs] |
RUBBER BODY LENGTH [mm] / [inch] |
DEFLATED PACKER |
BYPASS DIAMETER (FEMALE) |
||
|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
TOTAL LENGTH [mm] / [inch] |
DIAMETER [mm] / [inch] |
||||||
| 78214 | 10-15 × 1 m / 4"-6" × 3.3′ | 100 / 4" | 150 / 6" | 2.5 / 36 | 2.1 / 4.6 | 1000 / 39" | 1080 / 43" | 65 / 2.6" | NA |
| 549589 | 10-15 × 1.5 m / 4"-6" × 4.9′ | 100 / 4" | 150 / 6" | 2.5 / 36 | 2.5 / 5.5 | 1500 / 59" | 1580 / 62" | 65 / 2.6" | NA |
| 78266 | 10-15 × 2 m / 4"-6" × 6.6′ | 100 / 4" | 150 / 6" | 2.5 / 36 | 2.8 / 6.2 | 1900 / 75" | 1980 / 78" | 65 / 2.6" | NA |
| 78218 | 10-15 × 2.5 m / 4"-6" × 8.2′ | 100 / 4" | 150 / 6" | 2.5 / 36 | 3.3 / 7.3 | 2500 / 98" | 2580 / 102" | 65 / 2.6" | NA |
| 78231 | 10-15 × 3 m / 4"-6" × 9.8′ | 100 / 4" | 150 / 6" | 2.5 / 36 | 4.2 / 9.3 | 3000 / 118" | 3080 / 121" | 65 / 2.6" | NA |
| 78244 | 10-15 × 4 m / 4"-6" × 13.1′ | 100 / 4" | 150 / 6" | 2.5 / 36 | 5 / 11 | 4000 / 158" | 4080 / 161" | 65 / 2.6" | NA |
| 78283 | 10-15 × 5 m / 4"-6" × 16.4′ | 100 / 4" | 150 / 6" | 2.5 / 36 | 6 / 13 | 4900 / 193" | 4980 / 196" | 65 / 2.6" | NA |
| 77240 | 15-25 × 1 m / 6"-10" × 3.3′ | 150 / 6" | 250 / 10" | 2 / 29 | 8 / 18 | 1000 / 39" | 1210 / 48" | 112 / 4.4" | 2" |
| 60853 | 15-25 × 1.5 m / 6"-10" × 4.9′ | 150 / 6" | 250 / 10" | 2 / 29 | 9.5 / 21 | 1500 / 59" | 1710 / 67" | 112 / 4.4" | 2" |
| 77614 | 15-25 × 2 m / 6"-10" × 6.6′ | 150 / 6" | 250 / 10" | 2 / 29 | 11 / 24 | 1900 / 75" | 2110 / 83" | 112 / 4.4" | 2" |
| 60846 | 15-25 × 2.5 m / 6"-10" × 8.2′ | 150 / 6" | 250 / 10" | 2 / 29 | 12.7 / 28 | 2500 / 98" | 2710 / 107" | 112 / 4.4" | 2" |
| 60497 | 15-25 × 3 m / 6"-10" × 9.8′ | 150 / 6" | 250 / 10" | 2 / 29 | 14.5 / 32 | 3000 / 118" | 3210 / 126" | 112 / 4.4" | 2" |
| 516143 | 15-25 × 3.5 / 6"-10" × 11.5′ | 150 / 6" | 250 / 10" | 2 / 29 | 15.8 / 35 | 3500 / 138" | 3710 / 146" | 112 / 4.4" | 2" |
| 60556 | 15-25 × 4 m / 6"-10" × 13.1′ | 150 / 6" | 250 / 10" | 2 / 29 | 17.4 / 38 | 4000 / 158" | 4210 / 166" | 112 / 4.4" | 2" |
| 60585 | 15-25 × 5 m / 6"-10" × 16.4′ | 150 / 6" | 250 / 10" | 2 / 29 | 21.4 / 47 | 4900 / 193" | 5110 / 201" | 112 / 4.4" | 2" |
| 569518 | 20-30 × 1 m / 8"-12" × 3.3′ | 200 / 8" | 300 / 12" | 1.5 / 22 | 11.3 / 25 | 1000 / 39" | 1210 / 48" | 145 / 5.7" | 2" |
| 569519 | 20-30 × 2 m / 8"-12" × 6.6′ | 200 / 8" | 300 / 12" | 1.5 / 22 | 13.3 / 29 | 2000 / 79" | 2210 / 87" | 145 / 5.7" | 2" |
| 569520 | 20-30 × 2.5 m / 8"-12" × 8.2′ | 200 / 8" | 300 / 12" | 1.5 / 22 | 14.3 / 32 | 2500 / 98" | 2610 / 103" | 145 / 5.7" | 2" |
| 569521 | 20-30 × 3 m / 8"-12" × 9.8′ | 200 / 8" | 300 / 12" | 1.5 / 22 | 15.2 / 34 | 3000 / 118" | 3210 / 126" | 145 / 5.7" | 2" |
| 569522 | 20-30 × 4 m / 8"-12" × 13.1′ | 200 / 8" | 300 / 12" | 1.5 / 22 | 17.2 / 38 | 4000 / 158" | 4210 / 166" | 145 / 5.7" | 2" |
| 569523 | 20-30 × 5 m / 8"-12" × 16.4′ | 200 / 8" | 300 / 12" | 1.5 / 22 | 19.1 / 42 | 4900 / 193" | 5110 / 201" | 145 / 5.7" | 2" |
| 77241 | 30-40 × 1 m / 12"-16" × 3.3′ | 300 / 12" | 400 / 16" | 1.5 / 22 | 19.2 / 42 | 1120 / 44" | 1370 / 54" | 210 / 8.3" | 3" |
| 514320 | 30-40 × 1.5 m / 12"-16" × 4.9′ | 300 / 12" | 400 / 16" | 1.5 / 22 | 21.6 / 48 | 1620 / 64" | 1840 / 72" | 210 / 8.3" | 3" |
| 77680 | 30-40 × 2 m / 12"-16" × 6.6′ | 300 / 12" | 400 / 16" | 1.5 / 22 | 25 / 55 | 2120 / 84" | 2340 / 92" | 210 / 8.3" | 3" |
| 60525 | 30-40 × 2.5 m / 12"-16" × 8.2′ | 300 / 12" | 400 / 16" | 1.5 / 22 | 30 / 66 | 2620 / 103" | 2810 / 111" | 210 / 8.3" | 3" |
| 60587 | 30-40 × 3 m / 12"-16" × 9.8′ | 300 / 12" | 400 / 16" | 1.5 / 22 | 33 / 73 | 3120 / 123" | 3300 / 130" | 210 / 8.3" | 3" |
| 60593 | 30-40 × 4 m / 12"-16" × 13.1′ | 300 / 12" | 400 / 16" | 1.5 / 22 | 41.5 / 92 | 4120 / 162" | 4280 / 169" | 210 / 8.3" | 3" |
| 60594 | 30-40 × 5 m / 12"-16" × 16.4′ | 300 / 12" | 400 / 16" | 1.5 / 22 | 47 / 104 | 4880 / 192" | 5060 / 199" | 210 / 8.3" | 3" |
| 77242 | 45-60 × 1 m / 18"-24" × 3.3′ | 450 / 18" | 600 / 24" | 1.2 / 17 | 34.5 / 76 | 1120 / 44" | 1350 / 53" | 340 / 13.4" | 3" |
| 517034 | 45-60 × 1.5 m / 18"-24" × 4.9′ | 450 / 18" | 600 / 24" | 1.2 / 17 | 36.6 / 81 | 1630 / 64" | 1860 / 73" | 340 / 13.4" | 3" |
| 78718 | 45-60 × 2 m / 18"-24" × 6.6′ | 450 / 18" | 600 / 24" | 1.2 / 17 | 41.6 / 92 | 2020 / 80" | 2240 / 88" | 340 / 13.4" | 3" |
| 60526 | 45-60 × 2.5 m / 18"-24" × 8.2′ | 450 / 188" | 600 / 24" | 1.2 / 17 | 50 / 110 | 2650 / 104" | 2870 / 113" | 340 / 13.4" | 3" |
| 78860 | 45-60 × 3 m / 18"-24" × 9.8′ | 450 / 18" | 600 / 24" | 1.2 / 17 | 53 / 117 | 3000 / 118" | 3220 / 127" | 340 / 13.4" | 3" |
| 65027 | 60-80 × 1.5 m / 24"-32" × 4.9′ | 600 / 24" | 800 / 32" | 1 / 15 | 46.8 / 103 | 1620 / 64" | 1840 / 72" | 400 / 15.7" | 3" |
| 60120 | 60-80 × 2 m / 24"-32" × 6.6′ | 600 / 24" | 800 / 32" | 1 / 15 | 52 / 115 | 2040 / 80" | 2280 / 90" | 400 / 15.7" | 3" |
| 60527 | 60-80 × 2.5 m / 24"-32" × 8.2′ | 600 / 24" | 800 / 32" | 1 / 15 | 61 / 135 | 2650 / 104" | 2820 / 111" | 400 / 15.7" | 3" |
| 60598 | 60-80 × 3 m / 24"-32" × 9.8′ | 600 / 24" | 800 / 32" | 1 / 15 | 65 / 143 | 2880 / 113" | 3060 / 121" | 400 / 15.7" | 3" |
| 78015 | 80-100 × 1.5 m / 32"-40" × 4.9′ | 800 / 32" | 1000 / 40" | 1 / 15 | 68.2 / 150 | 1540 / 61" | 1780 / 70" | 535 / 21.1" | 4" |
| 79186 | 100-120 × 2 m / 40"-48" × 6.6′ | 1000 / 40" | 1200 / 48" | 1 / 15 | 75 / 165 | 2000 / 79" | 2240 / 88" | 535 / 21.1" | 4" |
Coupling System
Accessories
Download manuals of use
Packers
Instructions of use in English - Full version
Packers
Instructions of use in German - Full version
Packers
Instructions of use in Slovenian - Full version
Packers
Instructions of use in English - Short version
Packers
Instructions of use in German - Short version
Packers
Instructions of use in Slovenian - Short version
T-Packers
Instructions of use in English - Short version
T-Packers
Instructions of use in German - Short version
T-Packers
Instructions of use in Slovenian - Short version