Trelleborg 560 Rieber IPS seal is a composite compression seal consisting of:
The seal is integrated into the socket. During pipe manufacture ensuring it is always in the correct position in the joint.
The seal is placed onto the socket forming tool and used to shape its own seal groove reducing irregularities and tolerances in the socket.
The seal is equally effective under both positive and negative pipe pressure (vacuum).
Increased installation reliability and reduces risk of accidental seal displacement during pipe installation.
Trelleborg 560 Rieber IPS is designed for PVC pipesystems conforming to ASTM 2241.
Trelleborg 560 Rieber IPS seal meets or exceeds current ASTM 2241 pipe sealing requirements.
Traditional Rieber seal design.
Standard material: SBR rubber also available in EPDM, Nitrile or other specialty elastomeric material by special order.
Hardness 55±5 Shore A
Meets the requirement of ASTM Standard F-477 HH
Approved for contact with cold potable water according to ANSI/NSF 61
Product/material certified to CSA, Certimex and ASTM standards by third party accredited laboratories
Available in oil resistant material
Integrated sealing system for IPS pressure pumps
SIZE | ID-Nom | W-Ref | T-Nom | B-Ref | A-Ref | Pipe OD -Ref |
---|---|---|---|---|---|---|
1-1/2 | 1.765 | 0.673 | 0.315 |
1.900 | ||
2 | 2.250 | 0.673 | 0.315 | 2.375 | ||
2-1/2 | 2.720 | 0.929 |
0.433 |
2.875 | ||
3 | 3.331 | 1.012 | 0.472 | 3.500 | ||
4 | 4.315 | 1.099 | 0.512 | 4.500 | ||
5 | 5.632 | 1.181 | 0.551 | 5.563 | ||
6 | 6.409 | 1.264 | 0.59 |
6.625 | ||
8 | 8.378 | 1.433 | 0.669 |
8.625 | ||
10 | 10.464 | 1.689 | 0.787 | 10.750 | ||
12 | 12.437 | 1.854 | 0.869 | 12.750 | ||
14 | 13.622 | 2.020 | 0.944 | 0.04 | 0.274 |
14.000 |
16 | 15.580 | 2.269 | 1.06 | 0.04 |
0.308 |
16.000 |
18 | 17.595 | 2.444 | 1.142 | 0.04 |
0.332 | 18.000 |
20 | 19.556 | 2.696 | 1.26 | 0.04 |
0.366 |
20.000 |
24 | 23.484 | 3.034 | 1.418 | 0.04 |
0.412 |
24.000 |
All data in inches.
On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.
Subject to change for technical reasons
The spigot and socket of the pipe should be checked for damage prior to jointing.
The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. Both spigot and socket including the sealing ring should be free from dirt and other foreign matter.
Lubricant should be applied evenly to the spigot end of the pipe.
Immediately after lubrication, the spigot should be brought into contact with the socket.
Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.
Technical Approvals, Patents, Quality Standards
How can we be of assistance? Please fill in the form to request more information