Overview
For over 40 years Trelleborg has manufactured a range of Erosion Protection materials to protect propeller blades.
Erosion Protection is necessary for many demanding OEM applications where resistance to extreme environmental conditions is a requirement, both in terms of surface protection and extending in-service life.
Trelleborg's Erosion Protection Material has outstanding abrasion, tear and tear propagation resistance with extremely low compression. Available in either a cast sheet formulation or as a customized molded part.
Erosion Protection is necessary for many demanding OEM applications where resistance to extreme environmental conditions is a requirement, both in terms of surface protection and extending in-service life.
Trelleborg's Erosion Protection Material has outstanding abrasion, tear and tear propagation resistance with extremely low compression. Available in either a cast sheet formulation or as a customized molded part.
|
Specification number |
Description |
|
B5342 |
Polyurethane Strip - WX1175 ISS 8 |
|
B5342 120/10 |
Polyurethane Strip - WX1175 ISS 8 |
|
B5360 |
Polyurethane Strip - WX1388 ISS 5 |
|
B5360 120/10 |
Polyurethane Strip - WX1388 ISS 5 |
|
B7646 |
Polyurethane Buffed/Sueded Sheet - WX3233 ISS 8 |
|
B7646 120/10 |
Polyurethane Buffed/Sueded Sheet - WX3233 ISS 8 |
|
B5615 |
Polyurethane Strip - B5615-WX1709 |
|
B5615 120/10 |
Polyurethane Strip - B5615-WX1709 |
|
B7966 |
Polyurethane Buffed/Sueded Sheet - B7966 - Grey WX3504 ISS |
|
B7966 120/11 |
Polyurethane Buffed/Sueded Sheet - B7966 - Grey WX3504 ISS |