Overview
Incorporating a sound barrier between a noise source and the receiver, is traditionally one of the most effective ways to control the transmission of airborne noise. Barrier materials deflect and contain airborne sound waves by means of their mass.
Our barrier and absorber composites feature Tufcote Absorbing Foams bonded to one or both sides of a flexible barrier. They are available in two and three-layer configurations. Tufcote Barriers and Composites offers distinct advantages over high stiffness materials, which exhibit a coincidence frequency at which they readily transmit noise.
Tufcoat are loaded vinyl and urethane with no lead content, and come in a variety of standard and custom configurations to meeting individual project requirements.
Our barrier and absorber composites feature Tufcote Absorbing Foams bonded to one or both sides of a flexible barrier. They are available in two and three-layer configurations. Tufcote Barriers and Composites offers distinct advantages over high stiffness materials, which exhibit a coincidence frequency at which they readily transmit noise.
Tufcoat are loaded vinyl and urethane with no lead content, and come in a variety of standard and custom configurations to meeting individual project requirements.