Vector embedded rail system is based on high performance, one-piece, molded, microcellular foam polymer rail boot, with no voids or cavities. The boot incorporates features to simplify jointing and installation, as well as providing wheel overrun protection and skid resistance.
Manufactured from advanced microcellular polyurethane, Vector Embedded Rail System has an exceptional ability to retain its resilience and geometry over a 30+ year design life.
Vector embedded rail system offers the opportunity to adjust the profile and material density of the rail boot, to provide the optimal combination of firm lateral support, with low vertical stiffness, to enhance vibration attenuation.
The features incorporated in the Vector embedded rail system, combined with Trelleborg's 'Fast Fix' methodology, ensure simple, high quality, fast assembly and installation of the complete rail embedment solution.
Vector embedded rail system was first installed in 2003 and has been in service in major light rail networks since 2008
Manufactured from advanced microcellular polyurethane, Vector Embedded Rail System has an exceptional ability to retain its resilience and geometry over a 30+ year design life.
Vector embedded rail system offers the opportunity to adjust the profile and material density of the rail boot, to provide the optimal combination of firm lateral support, with low vertical stiffness, to enhance vibration attenuation.
The features incorporated in the Vector embedded rail system, combined with Trelleborg's 'Fast Fix' methodology, ensure simple, high quality, fast assembly and installation of the complete rail embedment solution.
Vector embedded rail system was first installed in 2003 and has been in service in major light rail networks since 2008
Benefits
Durable
Design resilience
Simple to install
Proven in service
Application
Low vibration track elements
Under sleeper mats
Slab track bearings
Ballast mats
Floating slab track
Rail pads