Overview
Fuel is the single largest operational cost of running a vessel. Fuel costs are rising dramatically, and the key question occupying ship-owners, ship managers and charterers alike is; “In a competitive market how do we reduce the running costs of the vessels we operate while maintaining the level of service to our customers?"
Our Trim Optimization system is part of a modular ship performance concept that can take up to 100 different inputs to enable all ship system configurations to be accommodated and for systems to be upgraded. Interfaces are used to link with all applicable onboard systems. The Trim Optimization provides ship-operators with the tools to develop and maintain a strategy under the mandatory SEEMP as well as achieve real savings to remain competitive.