contactusurl/en/marine-and-infrastructure/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Our towing hooks represent over a century of proven maritime excellence, trusted by shipyards and tugboat crews worldwide for safe and efficient towing operations. Originally engineered in 1904, this leading solution continues to evolve while maintaining the reliability that has made it an industry standard. Renowned tugboat operators rely on our towing hook systems for their exceptional performance, durability, and operational safety. This widespread adoption demonstrates the real-world validation of our engineering excellence across diverse marine environments.
Quick Release Towing Hook
Engineered over 100 years ago, the majority of renowned tugboat operators worldwide rely on our proven towing hook systems for their operational reliability and performance.
Disc Type Towing Hooks
Our Quick Release Disc Type Towing Hooks are specifically designed for polyprop wire applications, enabling manual or remote-controlled release via pneumatic or hydraulic systems. These systems provide safe handling and reliable releasing capabilities even at full Safe Working Load, ensuring operational safety under demanding conditions. The intelligent engineering design results in exceptional total cost of ownership while delivering consistent, reliable performance across diverse marine operations and challenging maritime environments.
Dynamic Oval Towing DOT®
The Dynamic Oval Towing (DOT®) system revolutionizes tugboat operations by adding unprecedented safety, controllability, and operational flexibility. This innovative 360° all-directional towing system enables tugs to rotate safely and controllably in any direction, independent of the assisted vessel's heading. The system's distinctive oval shape strategically bridges the distance between towing points for both forward and reverse sailing operations. This design creates optimal force distribution by closely matching towline forces above the waterline with hydrodynamic forces below, resulting in exceptional maneuverability and operational control.