The Intelligent Multi Safety Link
The intelligent Multi Safety Link® (iMSL®), an advanced LNG safety communication technology designed specifically for the global LNG distribution network including LNG carriers, FSRUs, FLNGs, and regasification terminals, features intelligent Control Modules that facilitate multiple safety links with revolutionary pre-berth testing capabilities. The loopback connectivity enables comprehensive indoor end-to-end testing of ship and shore installations, providing advanced testing capabilities that exceed industry baseline standards.
Critical ESD functions and voice communication systems can now be tested entirely indoors with the iMSL® system. Integrated test equipment within the iMSL® cabinet eliminates the risk of equipment loss while removing the need for heavy mobile test equipment at jetty areas, delivering proven operational time savings.
The system maintains full compliance with ISO 28460, ISO 20519, SIGTTO ESD Guidelines, and IMO requirements (IGC and IGF).
Critical ESD functions and voice communication systems can now be tested entirely indoors with the iMSL® system. Integrated test equipment within the iMSL® cabinet eliminates the risk of equipment loss while removing the need for heavy mobile test equipment at jetty areas, delivering proven operational time savings.
The system maintains full compliance with ISO 28460, ISO 20519, SIGTTO ESD Guidelines, and IMO requirements (IGC and IGF).

Small Scale Safety Link
The iMSL® Small Scale Safety Link ensures controlled Emergency Shutdown (ESD) during ship-to-shore transfer operations of cryogenic liquids and gases. When emergencies are detected, this intelligent system provides immediate, reliable protection for both vessel and shore infrastructure.
Engineered for seamless integration with existing LNG and bunkering infrastructure, the iMSL® Small Scale combines practical functionality with backward compatibility. This approach delivers advanced safety capabilities without requiring extensive system modifications.
Fully compliant with IMO requirements (IGF) and ISO20519 standards, ensuring reliable performance across global maritime jurisdictions while streamlining approval processes.
Engineered for seamless integration with existing LNG and bunkering infrastructure, the iMSL® Small Scale combines practical functionality with backward compatibility. This approach delivers advanced safety capabilities without requiring extensive system modifications.
Fully compliant with IMO requirements (IGF) and ISO20519 standards, ensuring reliable performance across global maritime jurisdictions while streamlining approval processes.
Featured Resources
intelligent Multi Safety Link® Brochure