Codes of Design
Trelleborg works closely with the world’s leading process industries to ensure the highest in flow protection international standards.
Trelleborg is expert in the documentation and certification requirements of inspecting authorities such as Lloyds, Bureau-Veritas and Det Norske Veritas.
Each product manufactured is accompanied with a Vee Bee range Code Verification Pack.
This Pack contains all the documentation relevant to the Code to which the item was designed and constructed; or when requested, to the customer’s own specification requirements.
Contact Us
How can we help?

Vee Bee Filtration UK Ltd
Unit D5 Coombswood Business Park Coombswood Way, Halesowen, West Midlands , B62 8BH United KingdomTel: +44 1384 378 884