Overview
The IRIS is an innovative sealing system designed for Airtight Platform (ATP) connections in Monopile (MP)/Transition Piece (TP) foundations. Its advanced design features a continuous ring with a central annulus to securely seal the gap between the airtight platform and the inner wall of the monopile, ensuring airtightness and long-term durability.
By eliminating the need for a welded landing ring, the IRIS simplifies installation, reduces complexity, and enhances safety during offshore operations. Built to withstand the harshest offshore conditions, it provides a reliable and efficient solution for your offshore wind foundation projects.