Sling-Type Fenders - Trelleborg Marine and Infrastructure

Diagram - Sling type pneumatic fender

Overview


HALO fenders is a premium pneumatic fender solution with market leading service and support from Trelleborg and Teekay.  

The ISO 17357:2014 compliant sling or hook type pneumatic fenders come without the Chain-Tyre Net and ring shackles. 

 A lifting eye is fitted to each end and the fender is slung by a chain or wire rope. Sling type fenders are available across the whole size range.

Interested in Sling-Type HALO Fenders? Contact our specialist here.

*Please refer to Halo Fenders Brochure for dimensions.

Features

ISO 17357-1:2014 compliant

 

Easy and fast to deploy

 

Very low reaction and hull pressure

 

Suitable for small and large tidal ranges

 

Maintains large clearances between hull and structure

 

Made of 100% synthetic tire cord

 

Applications

Oil and gas tankers
Fast ferries and aluminium vessels
Temporary and permanent installations
Rapid response and emergencies

Related Resources

Contact Us

*
*
*
*
*
*
*
*
*