Kidney Bollards - Trelleborg Marine and Infrastructure

Kidney Bollard

Overview


Kidney Bollards are particularly suitable for applications where tidal ranges are small and are suited to warping operations along berths where vessels need to be re-positioned for loading purposes. 

With a mooring line capacity range from 15 tonnes to 200 tonnes, Kidney Bollards cover a large range of mooring line capacity requirements from small harbors to the large bulk handling terminals. 

Made from durable ductile cast iron or cast steel, Kidney Bollards can withstand use in harsh environments.

Interested in Kidney Bollards? Contact our specialist here.

*Please refer to the Bollard Application Design Manual for dimensions.

Features

General purpose applications up to 200 tonnes

 

Avoid steep rope angles where possible

 

Suitable for warping operations

 

Applications

⮚ Industrial Oil & Gas, Bulk mineral & liquid terminal berths
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your Bollard or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*
*