Y Type Permanent Strainers are extremely versatile and can be used in a wide range of applications where protection of major capital equipment is required.
The Y-Type body has a compact cylindrical shape that is very strong and can handle high pressures; process elements include pumps, flowmeters, control valves, steam traps, heat exchangers, chillers, spray nozzles, relief valves and regulators.
The Y Type Strainer is designed for both horizontal and vertical application in pipelines.
The removable drain plug features a stainless-steel screen mesh. This economical strainer element is recommended for systems where damage to valves and other mechanical equipment needs to be avoided.
Easy-in, Easy-out, Low-Maintenance Strainers
Flanged
- Sizes: 0.5″ (15mm) to 20″+ (500mm+).
- Flanged Ends ANSI, BS4504, DIN, BS10, JIS.
- Various forged and cast materials of construction.
- Maximum pressure ratings API 10,000lb.
- A wide range of screening materials is available.
Screwed
- Sizes: 0.5” (15mm) to 1” (25mm).
- Screwed Ends API, BSP, NPT.
- Various forged and cast materials of construction.
- Maximum pressure ratings ANSI Class 800lb.
- A wide range of screening materials is available.
Fabrication Y
- Sizes: 0.5″ (15mm) to 30″+ (750mm+).
- Flanged Ends ANSI, BS4504, DIN, BS10, JIS.
- BW Ends from Sched 40 to Sch 100 + Special Sched.
- Carbon Steel, Low-Temperature Steel, S/S, Duplex S/S Alloy.
- Steel or other materials available.
- Maximum pressure rating class 2500lb+ (172 BarG+).
Butt Weld/Socket Weld
- SW Ends 0.5″ (15mm) to 2″+ (50mm+).
- BW Ends 0.5″ (15mm) to 14″+ (350mm+).
- Various forged and cast materials of construction.
- Maximum pressure ratings API 10,000lb.
- A wide range of screening materials is available.
Contact Us
How can we help?

Vee Bee Filtration UK Ltd
Unit D5Coombswood Business Park
Coombswood Way, Halesowen, West Midlands , B62 8BH United Kingdom
Tel: +44 1384 378 884