contactusurl /en/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

4062_c2fd321c-efe7-4d6b-8ee1-e965aa8401c6.png
Overview
Inner tube
PTFE film.
(FEP, ECTF on request for WET offer)
Reinforcement
PP fabrics, PP and PET layers.
Cover
PVC coated fabric, red, corrugated.
Temperature range
-30 to +115
Standard/Approval
All types of crimped couplings available.
2 Types of sealing :
- DRY sealing for the standard range from 25 to 100mm.
- WET sealing for the premium range from 100 to 300mm, improving reliability, durability and safety.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Max. vacuum: 0.9 bar. The lengths indicated are the maximum lengths.
On request :
- Light duty type 1 (7 bar) and Standard duty type 2 (10.5 bar).
- Wet sealing for smaller diameter.
- Other inner and outer helix qualities.
- Other cover colors.
- Imperial size.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3