Applications
For hose reels on road tankers for metered delivery of household and automotive fuel.
Advantages
- A light weight, flexible hose, highly resistant to abrasion.
- Can be supplied ready fitted with swaged gun-metal couplings, sealing caps, or kink resisting spring wire guards.
- Hose assemblies are individually tested and can be supplied with a hydrostatic proof test certificate in accordance with the regulations.
Design
Overview
Inner tube
oil and petrol resistant NBR/PVC, black, smooth.
Reinforcement
synthetic textile, braided
Cover
oil and weather resistant NBR/PVC, black or red, smooth (32-40mm), fabric impression (50mm).
Temperature range
-30 to +55
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video