PTFE film.
(FEP, ECTF on request for WET offer)
Applications
Suction and discharge of a large number of very aggressive or very corrosive chemicals, chemical waste. For road and rail tanker equipment or fixed installations in the chemical industry.
Advantages
- Easy to handle due to hose flexibility (low bending radius).
- Usable at a wide range of temperatures.
- Capable of handling many different chemicals.
Overview
Inner tube
Reinforcement
PP fabrics, PP and PET layers.
Cover
PVC coated fabric, red, corrugated.
Temperature range
-30 to +115
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Max. vacuum: 0.9 bar. The lengths indicated are the maximum lengths.
On request :
- Light duty type 1 (7 bar) and Standard duty type 2 (10.5 bar).
- Wet sealing for smaller diameter.
- Other inner and outer helix qualities.
- Other cover colors.
- Imperial size.
Max. vacuum: 0.9 bar. The lengths indicated are the maximum lengths.
On request :
- Light duty type 1 (7 bar) and Standard duty type 2 (10.5 bar).
- Wet sealing for smaller diameter.
- Other inner and outer helix qualities.
- Other cover colors.
- Imperial size.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)