Applications
Suction and discharge of a large number of aggressive or corrosive chemicals, chemical waste and all petroleum products with aromatic content up to 100%. For road and rail tanker equipment or fixed installations in the chemical industry.
Advantages
- Easy to handle due to hose flexibility (low bending radius).
- Usable at a wide range of temperatures.
- Capable of handling many different chemicals.
Design
Overview
Inner tube
polypropylene film.
Reinforcement
polypropylene layers.
Cover
PVC coated fabric, corrugated.
Temperature range
-30 to +100
Standard/Approval
All types of crimped couplings available.
2 Types of sealing :
- DRY sealing for the standard range from 25 to 100mm.
- WET sealing for the premium range from 100 to 300mm, improving reliability, durability and safety.
2 Types of sealing :
- DRY sealing for the standard range from 25 to 100mm.
- WET sealing for the premium range from 100 to 300mm, improving reliability, durability and safety.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)