Applications
Suction and discharge of corrosive chemicals: fuels, solvents, oils and corrosive chemicals except chlorine trifluoride, fluorine gas dry, oxygen difluoride, phosgene and molten alkalis metals such as sodium.
For road and rail tankers, unloading bays as well as mobile and fixed installations in chemical, pharmaceutical, and allied industries.
Specially designed for use in ATEX zones.
Advantages
- Smooth inner tube for maximum flow and easier washing out (with open steam up to +150°C).
- Hose construction gives excellent mechanical properties.
- Cover with good resistance to abrasion and chemicals.
Inner tube material complies with FDA 21 CFR.177.1550, EU 10/2011 and USP class VI requirements.
- Can be fitted with many types of couplings.
Design
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Video
Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer
Go to Chemical Products transfer