decodedHtml

Applications

Advantages

Design

3367_0696197a-2dd4-427d-a106-049b6ae16b38.gif
Overview
Inner tube
polypropylene film.
Reinforcement
polypropylene/polyester layers
Cover
polyamide, white, corrugated.
Temperature range
-30 to +100
Standard/Approval
Swaged fixed or swivel flange ISO PN10/16, PN20 (ASA150). Other swaged couplings on request.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Other DN, imperial size and taylor-made hose design on request.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3