decodedHtml

Applications

Advantages

Design

4062_7210100b-010a-4b96-a053-43804892059e.jpeg
Overview
Inner tube
NBR/SBR, black, abrasion resistance, smooth.
Reinforcement
High tensile textile cord, steel wire helix
Cover
SBR/NR, black, wear and weather resistant, corrugated.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3