Applications

Advantages

Design

4062_13262d5d-8d04-42de-af22-8100524ca0d4.gif
Overview
Inner tube
synthetic EPDM rubber, black, smooth.
Reinforcement
steel braid
Cover
synthetic EPDM rubber, black or red, fabric impression.
Temperature range
-30 to +210
Additional information
2 standard colors available.
Type BK = Black
Type RE = Red
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3