Applications
Water discharge under pressure on industrial or urban sites and all water discharge applications in building and public works.
Advantages
Extremely resistant to ageing and atmospheric conditions.
Highly flexible and easy-to-hold due to the fluted cover.
Design
Technical drawing

Overview
Inner tube
SBR, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, green, fluted.
Temperature range
-30 to +70
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)