Applications
Hot water up to 90°C, cooling water, salt solutions, chlorine solutions, esters and ketones.
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 130 mm
Dimensions: DN 25 - DN 300
Overview
Inner tube
Black fluted EPDM
Reinforcement
Nylon cord
Cover
Black weather and ozone resistant EPDM
Temperature range
-35 to 90ºC
Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Additional information
FEP Inner liner, vacuum ring (316Ti), flameguards, safety shields on request.
Type Approvals: DNV and ABS
PED (2014/68/EU)
Type Approvals: DNV and ABS
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)
Expansion Joints Storage Guideline
Expansion Joints Storage Guideline (PDF)
DNV Type Approval Certificate
DNV Type Approval Certificate (PDF)
ABS Certificate
ABS Certificate (PDF)
Expansion Joints Brochure
Expansion Joints Brochure (PDF)
PED Certificate
PED Certificate (PDF)