Applications
Water, salt water, alkalis, mineral oils, vegetal and animal oils, oil aerosols, butane or propane gas, etc.
Tank wagons, tankers and stationery structures for oil-based products and hydrocarbons with less than 50% aromatic content
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 150 - 200 mm
Dimensions: DN 25 - DN 600
Overview
Inner tube
Black fluted Epichlorohydrin (ECO)
Reinforcement
Nylon cord,
Cover
Black oil resistant Epichlorohydrin (ECO)
Temperature range
-25 to 90ºC
Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (>DN300)
Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (>DN300)
Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (>DN300)
Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (>DN300)
Additional information
Vacuum ring (316Ti/316L), flameguards, safety shields on request.
Type Approval: DNV
PED (2014/68/EU)
Type Approval: DNV
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. DIN 28460 aluminium. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. DIN 28460 aluminium. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)
Expansion Joints Storage Guideline
Expansion Joints Storage Guideline (PDF)
DNV Type Approval Certificate
DNV Type Approval Certificate (PDF)
PED Certificate
PED Certificate (PDF)
Expansion Joints Brochure
Expansion Joints Brochure (PDF)
Certificate of Quality System Approval
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video