Applications
Oils, water mixed oils, compressed air/oils up to 120°C
Advantages
Compensate thermal elongation
Isolate vibrationsand absorb pressure surges
Correct misalignments
Isolate vibrationsand absorb pressure surges
Correct misalignments
Design
Building length: 130 mm
Dimensions: DN 25 - DN 300
Overview
Inner tube
Black fluted HNBR
Reinforcement
Aramid
Cover
Black oil and weather resistant HNBR
Temperature range
-25 to 120ºC
Max 120ºC à max WP 10 bar (≤ DN150) / 6 bar (> DN150)
Max 90ºC à max WP 16 bar (≤ DN150) / 10 bar (> DN150)
Max 90ºC à max WP 16 bar (≤ DN150) / 10 bar (> DN150)
Additional information
Vacuum ring (316Ti), flameguards, safety shields on request.
Type Approvals: DNV and ABS
PED (2014/68/EU)
Type Approvals: DNV and ABS
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)
Expansion Joints Storage Guideline
Expansion Joints Storage Guideline (PDF)
DNV Type Approval Certificate
DNV Type Approval Certificate (PDF)
Expansion Joints Brochure
Expansion Joints Brochure (PDF)
PED Certificate
PED Certificate (PDF)
Certificate of Quality System Approval
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video