A leading supplier of industrial hoses
Our unique engineering and materials expertise combine to deliver the most comprehensive selection of rubber, ptfe, stainless steel and composite hoses on the market, complete with the couplings, flanges or special ends to match your application. Manufactured to national and international standards, as well as individual customer specifications, our products maintain the highest standards of compliance and safety.
So, whether you need to move highly abrasive and corrosive materials like cement and chemicals, or transport food and beverages to strict hygiene regulations, Trelleborg has the first choice solution.
Explore our range of high quality hoses by application below, or contact an advisor for assistance.
Find your Hose
Product Filter
Market Segmentation
x
Application
x
Media
x
Tube Materials
x
Cover Material
x
Working Pressure (bar)
x
Diameter (mm)
x
Minimum Temperature (°C)
x
Temperature Max. (°C)
x
Norm
x
products
Find your hose by applications
Durable yet lightweight abrasive material transfer hoses for bulk solids and slurry applications, offering high abrasion resistance, flexibility and reliable suction and discharge performance.
Flexible hose solutions for demanding agriculture, forestry and aquaculture applications. Designed to support efficient fluid and material handling in tough outdoor environments, the range helps address critical performance, durability and sustainability needs across farms, equipment and fish farming operations.
Industrial hoses for air, water and ventilation systems, supporting compressed air transfer, extraction and general industrial fluid handling.
Chemical transfer hoses engineered for aggressive, corrosive and high-temperature fluids, ensuring safety, compliance and long service life.
High-pressure drain and sewer cleaning hoses for jetting and washdown applications, designed for kink resistance and consistent flow performance.
Food-grade hoses for dry bulk materials such as powders, grains and pellets, combining abrasion resistance with product integrity and safety.
Hygienic hoses for food and beverage processing, enabling safe transfer of liquids with compliance to food industry standards and cleaning requirements.
High-pressure washdown and cleaning hose solutions for food processing environments, including canneries, dairies and abbatoires.
Designed for hygiene-critical cleaning tasks, the range can also support transfer of liquid foodstuffs where suitable performance and compliance are required.
For reels on road tankers for LPG delivery. Discharge of LPG (liquid or gaseous phase) or natural gas under conditions for use defined by EN 1762, for reels on road tankers or other applications of delivery.
Multipurpose industrial hoses for hydraulic oil, fuels, air and water, delivering flexibility and performance across diverse pressure applications.
Leisure boat application
Working hard while others play, our solutions for leisure boat applications include hoses and hose assemblies for coolant, exhaust gas, fuel and sanitary systems.
Hydrocarbon transfer hoses for oil, petroleum and fuels, designed for safe handling with resistance to pressure, chemicals and harsh operating conditions.
Steam hoses for high-temperature and high-pressure applications, ensuring safe and reliable performance in industrial heating and cleaning systems.
Exhaust gas hoses for automotive and industrial systems, enabling safe transfer of hot gases, fumes and air in demanding environments.
Flexible and lightweight hoses and hose assemblies for gas welding applications. Fully ISO 3821 compliant for the safe transfer of argon, LPG, acetylene and oxygen.