Applications
High pressure discharge of liquid foodstuffs such as milk, beer, oil, fat, wine, cider, fruit juice and alcohol up to 95%.
Suction on unloading bays in dairies.
Equipment of processing and filling plants and liquid foodstuff tankers.
Advantages
- Smooth, seamless, white, multipurpose food grade tube that does not propagate bacterial growth.
- Able to recover its shape after accidental squeeze.
- Changes in temperature have little effect due to the qualities of the rubber compound.
- Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 130°C.
- Non-marking, abrasion resistant cover.
- Contains no phthalate.
Design
Technical drawing
Overview
Inner tube
food grade oil resistant NBR, white, smooth.
Reinforcement
synthetic textile with embedded PET helix for ID≥50mm
Cover
oil and weather resistant NBR/PVC, blue, fabric impression.
Temperature range
-30 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Watch our Solutions for Wine and alcohols
Check out our dedicated video