Advantages
- Light weight, flexible hose that coils flat.
- Excellent resistance to abrasion.
- Conductive tube and cover considerably extend service life especially for transfer at high speeds.
- Thanks to the electrical conductivity level of tube, cover and in between, can be used in any ATEX areas.
- This hose has been checked and approved by INERIS (french notified body) for use in any ATEX areas.
Design
Technical drawing
Overview
Reinforcement
synthetic textile
Cover
abrasion and weather resistant NBR/PVC, green, fabric impression.
Temperature range
-30 to +80
Additional information
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)