Applications
Suction and discharge of corrosive chemicals: fuels, solvents, oils and corrosive chemicals except chlorine trifluoride, fluorine gas dry, oxygen difluoride and molten alkalis metals such as sodium.
For road and rail tankers, unloading bays as well as mobile and fixed installations in chemical, pharmaceutical and allied industries.
Advantages
- Conveyed products are not spoiled (they keep clear and pure).
- Smooth inner tube for maximum flow and easier washing out (with steam up to +150°C).
- Inner tube in accordance with american regulation FDA 21.CFR.177.1550.
- Together with the built-in wire which is connected to the coupling, the cover will secure conductivity of electrical charges.
- Hose construction gives an excellent bending radius.
- Abrasion and chemical resistant cover.
- Can be fitted with many types of couplings.
Design
Technical drawing
Overview
Reinforcement
synthetic textile with embedded steel helix
Temperature range
-40 to +150
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer
Go to Chemical Products transfer