contactusurl /en/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Overview
Inner tube
PTFE film.
(FEP, ECTF on request for WET offer)
Reinforcement
PP fabrics, PP and PET layers.
Cover
PVC coated fabric, red, corrugated.
Temperature range
-30 to +115
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Max. vacuum: 0.9 bar. The lengths indicated are the maximum lengths.
On request :
- Light duty type 1 (7 bar) and Standard duty type 2 (10.5 bar).
- Wet sealing for smaller diameter.
- Other inner and outer helix qualities.
- Other cover colors.
- Imperial size.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number